IESNA:LM-63-2002
[TEST]P1505085
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-87)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3500K_L36_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]34938
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 235.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
17177.4 17158.8 17156.5 17108.9 17017 16933.3 16846.1 16683.4 16471.8 16240.5
16004.5 15731.4 15395.4 15002.5 14509.6 13576.2 12423 10960.7 9333.3 7658.2
6045.9 4671.9 3505.9 2391.1 1437.9 1049.7 903.2 790.5 719.6 680
642.8 599.8 533.6 447.5 332.5 175.5 0
